AMC Module With Pull Handle, AMC.0 R2.0
Hover to magnify image or click to enlarge
AMC Module With Pull Handle, AMC.0 R2.0
Передняя панель AdvancedMC, включая механизм ручки и ЭМС-прокладку для модулей AMC.0 ред. 2,0.
Details
Resources
Features
- В соответствии со спецификацией AMC.0 R2.0
- Для установки в корпус MicroTCA или на платы-носители AdvancedMC (например, на обычные носители, на носители с вырезами и на гибридные носители)
Specifications
| Product Family | AdvancedMC |
| Type | Filler Module |
| Product Type | System Module |
2D DXF
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.