TCON-CSD/20 Electronic Controller
Hover to magnify image or click to enlarge
TCON-CSD/20 Electronic Controller
nVent RAYCHEM TCON-CSD/20 is a compact digital surface sensing thermostat for simple ON/OFF temperature control in non-hazardous areas. The temperature is measured through a sensor and shown on a LCD display. Output relay status is signaled via LED.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple to install and operate: DIN rail mounting, commissioned and operated via three soft key push buttons on the front panel
- Robust, compact and space saving
- Adjustable set point: -200 °C to +500 °C
- Time-delay after initial power up: can be used to avoid peak demands on power during start-up
Specifications
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.