Novastar Base/Plinth
Hover to magnify image or click to enlarge
Novastar Base/Plinth
Base Plate for Rear Cable Ducting which cut out for cable management. Opening is covered with plastic. Accessory brush strip can build in.
Details
Resources
Features
- Static load‐carrying capacity 400 kg
- Adjustable feet, height 57 mm ... 67 mm
- St, 1.5 mm, RAL 7021
- Cable ducting 110 x 76 mm
- Incl. GND/earthing
Specifications
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.