EuropacPRO Perforated Rail for Connector
Hover to magnify image or click to enlarge
EuropacPRO Perforated Rail for Connector
Perforated flat rail for connector mounting i.a.w. EN 60603-2 and DIN 41612, on VT horizontal rails.
Details
Resources
Features
- In conjunction with rear horizontal rails, VT
- For Connector Mounting in accordance with EN 60603-2, DIN 41612
Specifications
Каталог
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.