Varistar CP EMC and IP 55 Solid Steel Door, Seismic, Multi-Point Locking, RAL 7021, 1600H 600W
Varistar CP EMC and IP 55 Solid Steel Door, Seismic, Multi-Point Locking, RAL 7021, 1600H 600W
Catalog#: 21630-760
Details
Resources
Additional Product Details
Features
- Lever handle with push button
- Opening angle 180°
- Steel door with Multi-Point locking for Seismic & EMC applications
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Steel door EMC, 4-point locking, RAL 7021 | 1 | |
| 2 | Hinge, 180° opening angle | 4 | |
| 3 | Lever handle with push button | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.