P9J Weldable Position Coupler, 28 mm, #9, 30M
Hover to magnify image or click to enlarge
Details
Application images
Resources
CAD
Features
- Designed for connecting reinforcing bar perpendicular to structural steel sections or plates when the mating bar cannot be rotated and is free to move in its axial direction
- Ideal for connecting hooked reinforcing bar to structural steel elements
- Internally taper threaded on one end, with the other end prepared for welding
- Machined from weldable grades of steel
Specifications
PRODUCT ATTRIBUTES
Test Report
Пример из жизни
Руководство по установке / Инструкция
Технический справочник
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.