P14 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M
Hover to magnify image or click to enlarge
P14 Position Coupler, Plain, Worldwide Design, 25 mm, #8, 25M
Catalog#: EL25P14LN
Details
Application images
Resources
CAD
Features
- Designed to splice the same diameter bars
- Designed to splice two curved, bent or straight bars, when neither bar can be rotated and where the ongoing bar is free to move in its axial direction
Specifications
PRODUCT ATTRIBUTES
Certification
Certifications
DCL DCL CL 17020509
English
ISO 15835-1
Kontrollrådet PROD-164
English,Norwegian
ISO 15835-1:2018
DCL DCL CL 24020920
English
ISO 15835-1
ITB
English,Polish
DoC KOT-2020-1328
Kontrollrådet PROD-130
English
ISO 15835
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.