A12 Standard Coupler, Plain, Worldwide Design, 20 mm, #6, 20M
Hover to magnify image or click to enlarge
A12 Standard Coupler, Plain, Worldwide Design, 20 mm, #6, 20M
Catalog#: EL20A12N
Details
Application images
Resources
CAD
Video
Features
- Designed to splice the same diameter bars where the second bar can be rotated and is not restricted in its axial direction
- Slim design maintains concrete cover
- Installs quickly and easily
Specifications
PRODUCT ATTRIBUTES
Certification
Брошюра
Пример из жизни
Технический справочник
Certifications
IAPMO®-UES ER-0129
English
ICC-ES AC133
Kontrollrådet PROD-130
English
ISO 15835
Kontrollrådet PROD-164
English,Norwegian
ISO 15835-1:2018
LA City Approval ER-0129
English
ICC-ES AC133
LA City Approval ER-0129
English
IAPMO-UES ICC-ES AC133
ITB
English,Polish
DoC KOT-2020-1328


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.