, PCUP


, PCUP
The extra space created by an extension frame is closed off by using these panels in order to maintain the protection degree and restrict access to the extra space.
Details
Benefits
Resources
Accessories
Features
- Description: For covering the sides of the bottom cabling frame PCU. Mounted with 4 screws and new patented retainers.
- Material: 1.35 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Pack quantity: 2 panels with mounting accessories.
Specifications
Thickness | 0.05in |
Thickness | 1.35mm |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.