, LEDHLSW
Hover to magnify image or click to enlarge
, LEDHLSW
The Hazardous Location Door Switch is designed to be used with nVent HOFFMAN Hazardous Location LED Lights in Class 1, Division 2 hazardous areas. The included hardware kit allows the door switch to easily be mounted and maintain the enclosure rating up to UL Type 4X. This versatile switch activates the LED light when the enclosure door is opened and can be mounted on any flange of the enclosure. The included five-foot connect cable allows ease of wiring to the enclosure back panel.
Industry Standards
Switch Rating
Explosion-proof for Class 1, Division 2, Groups A, B, C, and D
Details
Resources
Features
- Class 1, Division 2 hazardous areas
- Maintains the enclosure rating up to UL Type 4X
- Five foot connection cable
- Ease of wiring to the enclosure back panel
Specifications
Руководство по установке / Инструкция
Сертификация регулирующего органа
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.