DIN-cover 13x18mm grey RAL7035, 10 pieces of 13 modules
Hover to magnify image or click to enlarge
DIN-cover 13x18mm grey RAL7035, 10 pieces of 13 modules
Catalog#: TB13G
These plastic blanking plates, TB13G, are available of the shelf. They are used to cover unused DIN slots, as well as unused space in standard slotted front plates, which improves the aesthetics of the enclosure.
Details
Benefits
Resources
Дистрибьюторы в вашем регионе
Features
- Description: Blanking plate to cover the unused space in the DIN slots. Can be divided per half a module.
- Material: Plastic.
- Finish: RAL 7035.
- Pack quantity: 1 piece of blanking plate 13 mod. Overall length 234 mm.
Specifications
PRODUCT ATTRIBUTES
Ниже представлен список авторизованных дистрибьюторов, у которых в настоящее время есть этот товар в наличии:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.