Опорная пластина, 120x220, Оцинкованная сталь
Hover to magnify image or click to enlarge
Опорная пластина, 120x220, Оцинкованная сталь
Catalog#: GMP1222E
The steel mounting plate contributes to speeding up the assembly of the MGRP boxes, since it can be machined easily and equipped with components before being mounted.
Details
Benefits
Resources
CAD
Дистрибьюторы в вашем регионе
Features
- Description: Mounting plate for MGRP boxes.
- Material: 1.5 mm galvanized steel, 2.5 mm for GMP1656E.
- Pack quantity: 1 piece.
Specifications
PRODUCT ATTRIBUTES
Руководство по установке / Инструкция
CAD Generation
Ниже представлен список авторизованных дистрибьюторов, у которых в настоящее время есть этот товар в наличии:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.