Drain-Breather, DPE
Hover to magnify image or click to enlarge
Drain-Breather, DPE
This stainless steel 316L element combine drainage and breathing and it is especially for use in potentially explosive atmosphere 'EX e'.
Details
Resources
Features
- Description: Combination of drainage and breathing elements especially for use in potentially explosive atmosphere 'EX e'.
- Protection degree: IP 66.
- Temperature range: -30°C to 100°C.
- Pack quantity: 1 piece.
Specifications
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.