, DNMK
Hover to magnify image or click to enlarge
, DNMK
The door assembly kit allows a door to replace the rear panel within the enclosure.
Details
Benefits
Resources
Accessories
Features
- Description: Door mounting kit for mild steel floor standing enclosures. Required when fitting a door. Only needed when there was no door mounted previously.
- Pack quantity: 1 complete kit with hinges, rod catches and mounting accessories.
Specifications
| Thickness | 4mm |
| Thickness | 10ga |
| Material | Mild Steel |
| Finish | Plated |
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.