CleanTray Straight Section Type 1
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        CleanTray Straight Section Type 1
Clean Tray Straight sections are available in 10-ft. lengths with or without perforations. Available with a 20-degree sloped cover in some sizes. One U-connector and hardware is supplied with each straight section. The Clean Tray steel system is designed to protect rated cabling in applications that require frequent washdown.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Clean Tray Straight sections are available in 10-ft. lengths with or without perforations
- Available with a 20-degree sloped cover in some sizes
- One U-connector and hardware is supplied with each straight section
- The Clean Tray steel system is designed to protect rated cabling in applications that require frequent washdown
Specifications
| Finish | Brushed #3 | 
| Material | Stainless Steel 304 | 
Руководство по установке / Инструкция
Сертификация регулирующего органа
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.