Threaded Coupler for Copper-Bonded Ground Rod, Threaded


Threaded Coupler for Copper-Bonded Ground Rod, Threaded
Details
Application images
Resources
Related Products
Features
- High-strength couplings are threaded and chamfered at both ends for easy driving
- Corrosion-resistant couplings ensure permanent, low resistance copper-to-copper connections
Specifications
Брошюра
Каталог
Руководство по установке / Инструкция
Certifications
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
CSA 46866
CSA C22.2 No. 0, CSA C22.2 No. 41
CSA-US 46866
ANSI/UL 467
DoC, ERICO CBGR
English
EN IEC 62561-2:2018, PN-EN IEC 62561-2:2018-4
IEC 62561 LP Grounding
English
IEC 62561 Series
BBJ Z/12/017/21
English,Polish
EN 62561-2
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.