Рама для шкафа Varistar CP, 29 U, высота 800, ширина 1400, глубина 800
Рама для шкафа Varistar CP, 29 U, высота 800, ширина 1400, глубина 800
Catalog#: 20630-080
Сварная стальная рама Varistar для соответствия требованиям по статическим нагрузкам. Для интеграции 19-дюймовой, ETSI или монтажной панели.
However, if you require castors for your application, you might want to consider a mobile frame that already includes castors.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- Сварная рама, с порошковым покрытием, цвет темно-серый, RAL 7021
- сталь, 1,5 мм, оцинкованная, с центральным заземлением/точкой заземления
- Допустимая статическая нагрузка не более 1600 кг
- Заказывайте регулируемые ножки отдельно
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.