nVent CADDY Pyramid Tool-Free Cable Tray Support Kit
Hover to magnify image or click to enlarge
nVent CADDY Pyramid Tool-Free Cable Tray Support Kit
Details
Application images
Resources
CAD
Video
Features
- Push-in pins install without the need for additional tools
- Plastic pins and base will not corrode
- Pins and mounting holes accommodate most perforated cable tray
- Ready to use out of the box, saving installation time and labor
- Additional pins can be purchased separately
- Foam bottom offers low abrasion interface for better roof membrane protection
- Provides superior load distribution, even with varying rooftop surfaces
- Compatible with roof surfaces including single ply, bituminous, metal and spray foam
- Multiple sizes and load ratings offer the ability to tailor the solution to the application
- Easy to transport to the roof
Specifications
| Static Load Safety Factor | 3:1 |
| Temperature | -45 to 65 °C |
| Temperature | -50 to 150 °F |
| Material | Polyethylene;Polypropylene;Nylon |
Брошюра
Руководство по установке / Инструкция

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.