E650C-G Ground Sensor for Elexant 650c-Modbus
Hover to magnify image or click to enlarge
E650C-G Ground Sensor for Elexant 650c-Modbus
Ground sensor for combined measurement of temperature and moisture values in outdoor areas with foot or vehicle traffic. Robust version made of brass, fully encapsulated. Very low installation height, so particularly well suited to staircases, terraces, etc.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Cable connection: To the side
- Connection cable: 4 x 0.5 mm²
- Temperature range for moisture measurement: -20°C to 30°C
Specifications
Дополнительные ссылки
Руководство по установке / Инструкция
Спецификация
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.