Complete Toolbox for PI Heaters, Up to 2.5 mm²
Hover to magnify image or click to enlarge
Complete Toolbox for PI Heaters, Up to 2.5 mm²
nVent RAYCHEM PI-TOOL-SET-01 is a metal toolbox containing a mechanical crimp tool, crimping dies and the crimps required for the connection of PI heating cables and cold leads in conjunction with the connection/splice kit type CS-150-2.5-PI (cross section up to 2.5 mm²).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Complete toolbox up to 2.5 mm² connections
- Includes crimps for splicing and 2.5 mm² cold lead connection
- Reliable, long lasting tools
Specifications
Спецификация
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.