Transient Surge Filter
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceable solution for protection of PLC controllers, SCADA systems, motor control centers and other process control systems.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
      
  
    
  
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Compact, space saving design
- Replaceable surge module reduces down time and unprotected time during maintenance
- Compliance to the latest UL 1449 Edition 4 and IEC 61643-11 surge standards and UL 1283 Electromagnetic Interference Filters (EMI) standard
- Low let-through voltages on the critical line to neutral mode
- Transient Discriminating (TD) Technology provides increased service life
Specifications
| UL 1449 Edition 4 / UL 1283 Edition 5 Ratings | |||||
| Part Number | TSF6A24V | TSF6A120V | TSF20A120V | TSF6A240V | TSF20A240V | 
| Max Continuous Operating Voltage (Uc) | - | 170 V | 275 V | ||
| Rated Load Current (IL) | - | 6 A | 20 A | 6 A | 20 A | 
| Nominal Discharge Current (In), L-N | - | 3 kA 8/20 μs | |||
| Nominal Discharge Current (In), L-PE | - | 3 kA 8/20 μs | |||
| Nominal Discharge Current (In), N-PE | - | 3 kA 8/20 μs | |||
| Voltage Protection Rating (VPR), L-N | - | 330 V | 400 V | - | - | 
| Voltage Protection Rating (VPR), L-PE | - | 900 V | 800 V | - | - | 
| Voltage Protection Rating (VPR), N-PE | - | 700 V | 700 V | - | - | 
| Measured Limiting Voltage (MLV), L-N | - | - | - | 620 V | 680 V | 
| Measured Limiting Voltage (MLV), L-PE | - | - | - | 1450 V | 1360 V | 
| Measured Limiting Voltage (MLV), N-PE | - | - | - | 1220 V | 1330 V | 
| Overcurrent Protection Fuse | - | Bussmann FNQ-R-7-1/2 | Mersen ATMR25 | Bussmann FNQ-R-7-1/2 | Mersen ATMR25 | 
| Certification Details | - | UL® 1449 Edition 4 Type 2CA, 3 kA Mode | UL® 1449 Edition 4 Type 4CA, 3 kA Mode | ||
| UL® 1283 Edition 5 EMI Filter | |||||
| IEC 61643-11 Ratings | |||||
| Part Number | TSF6A24V | TSF6A120V | TSF20A120V | TSF6A240V | TSF20A240V | 
| Max Continuous Operating Voltage (Uc) | 30 V | 170 V | 275 V | ||
| Rated Load Current (IL) | 6 A | 16 A | 6 A | 16 A | |
| Nominal Discharge Current (In), L-N | 3 kA 8/20 μs | ||||
| Nominal Discharge Current (In), L-PE | 3 kA 8/20 μs | ||||
| Nominal Discharge Current (In), N-PE | 3 kA 8/20 μs | ||||
| Voltage Protection Level (Up), L-N | 330 V | 330 V | 330 V | 800 V | 850 V | 
| Voltage Protection Level (Up), L-PE | 500 V | 1050 V | 1050 V | 1800 V | 1900 V | 
| Voltage Protection Level (Up), N-PE | 500 V | 1050 V | 1050 V | 1800 V | 1900 V | 
| Overcurrent Protection Circuit Breaker | Clipsal 4CB106/10 | Clipsal 4CB116/10 | Clipsal 4CB106/10 | Clipsal 4CB116/10 | |
| Complies With | IEC® 61643-11 Class II | ||||
Брошюра
Руководство по установке / Инструкция
Технический справочник
Certifications
        cUR FOKY8.E325047
      
      
      
          
      CSA C22.2 No. 8
    
      
        cUR VZCA8.E325047
      
      
      
          
      CSA C22.2 No. 269.4
    
      
        UR FOKY2.E325047
      
      
      
          
      ANSI/UL 1283
    
      
        UR VZCA2.E325047
      
      
      
          
      ANSI/UL 1449
    
      
        CE, ERICO TSF 
      
      
              
          English
        
      
          
      EN 61643-11
    
      
        UKCA, ERICO TSF 
      
      
              
          English
        
      
          
      EN 61643-11
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.