Copper Ground Plate
Details
Resources
Features
- Provides a large surface area to dissipate current into the ground
- Available in a variety of sizes and pigtail configurations
Specifications
| GPE-C-E-A-H-024-1L-024-(T) | ||
| GPE | Ground Plate Electrode | |
| C | Material |
C: Copper (C11000)
|
| E | Pigtail Connection |
C: Continuous (2 x “L J” ERICO CADWELD Connection)
E: End (“L J” ERICO CADWELD Connection Style) N: No Pigtail |
| A | Plate Thickness Code (Stock Tolerance) |
A: 1/32” (Min. for Lightning – Cu)
B: 1/16” (Min. for Power – Cu) C: 3/32” D: 1/8” E: 1/4” (Min. for Power – Stl.) F: 3/8” G: 1/2” H: 1/64” (26 GA) J: 3/16” |
| H | Plate Width Code |
A: 1” · B: 2” · C: 3” · D: 4” · E: 5” · F: 6” · G: 9” · H: 12” · J: 18”
K: 24” · L: 30” · M: 36” · N: 42” · P: 48” · Q: 17” · R: 10” |
| 024 | Plate Length Code (inches) (3 digits required) | |
| 1L* | Pigtail Cable Type (ERICO Cable Code) | |
| 024* | Pigtail Length (inches) | |
| (T)* | Tinned | |
* Empty if none
Брошюра
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.