Horizontal Pouring Basin, Side Fill, 45°, Right Hand
Hover to magnify image or click to enlarge
Horizontal Pouring Basin, Side Fill, 45°, Right Hand
Angular side fill horizontal pouring basins are used when interferences of the structure will not allow top filling of the sleeve and the interferences are directly next to the tap hole in the sleeve.
Details
Application images
Resources
Related Products
Features
- Made from heat-resistant graphite
- Durable, re-usable and long lasting
- Designed for use with T-Series and B-Series horizontal side fill sleeves
Specifications
| Material | Graphite |
Пример из жизни
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.