PPP Parallel Plastic Screw-In Plug for P13/P14, European Design, 28 mm, 30 mm, #9, 30M
Hover to magnify image or click to enlarge
PPP Parallel Plastic Screw-In Plug for P13/P14, European Design, 28 mm, 30 mm, #9, 30M
Catalog#: EL2830PPP
The European Design Version (Suffix EE) is currently being phased out. All future projects should be designed with the Worldwide Design Version (Suffixes N and LN). This change is being done in order to simplify our product offering and eliminate redundant designs. Please contact Customer Care or your local Sales Engineer/Manager if you require more information on this transition.
Details
Resources
Features
- Designed for use with the P13/P14 coupler families
- Designed to keep dirt, water and concrete slurry out of the coupler during the concrete pour
- Color coded for the appropriate coupler size
Specifications
PRODUCT ATTRIBUTES
Пример из жизни
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.