Skip to main content
Please Select Your Country/Language Preferences

PH36730.jpg image Hover to magnify image or click to enlarge

HFF Steel Nailing Plate, 22 mm, 25 mm, #7, #8, 25M

Catalog#: EL2225HFF

The HFF nailing plate is sold separately from the A12 couplers. The plates easily attach to the couplers by orienting the hexagon opening in the plate to the coupler and then rotating the plate 15 degrees.

Used in segmental pour and closure pour applications. Permanent form saving plates allow easy attachment to form work, eliminating costly damage to the forms.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy