, S2MWF


, S2MWF
Syspend 281-Max Wall Flange allows for fixed positioning on a horizontal or vertical surface when rotation is not needed.
Details
Resources
Video
Features
- Set screws and gasket are included
- Surface mounting fasteners are not provided
- Assembled Syspend 281 HMI Arm System has a max weight load of 281 lb. (127.7 kg)
Specifications
Руководство по установке / Инструкция
Сертификация регулирующего органа

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.