, ESFD
Hover to magnify image or click to enlarge
, ESFD
The swing frame door stop, that can be mounted easily on site, prevents the swing frame from closing unexpectedly, which increases work safety.
Details
Benefits
Resources
Video
Accessories
Features
- Description: To enable locking of the swing frame in the open position. Mounted directly onto the swing frame and support bars. The door stop can be easily disconnected to provide full opening of the swing frame.
- Material: Zinc plated steel.
- Pack quantity: 1 piece with mounting accessories.
Specifications
| Thickness | 3mm |
| Thickness | 11ga |
| Material | Mild Steel |
| Finish | Zinc Plated |
Руководство по установке / Инструкция

Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.