, WO60
Hover to magnify image or click to enlarge
, WO60
Side mounted module that extends the busbar adapter width with 9 mm.
Industry Standards
GL
Details
Benefits
Resources
Features
- Description: Side-mounted module for busbar adapters, attachable to either side.
- Dimensions: 9 x 200 x 63 mm
- Pack quantity: 10 pcs.
- Approvals: GL
- Side-mounted module for busbar adapters, attachable to either side
- Package Quantity: 10
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.