Push button cover, PBW
Hover to magnify image or click to enlarge
Push button cover, PBW
The stainless steel 316L push button cover provides protection for push button switches.
Details
Resources
Features
- Description: Protector guard for push button switch.
- Material: Stainless steel AISI 316L and glass 150 x 130 x 6.
- Dimension: 180 x 160 x 70.
- Protection degree: IP 66, TYPE 4X.
- Pack quantity: 1 piece with mounting accessories.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.