- MultiK, CAK
Hover to magnify image or click to enlarge
- MultiK, CAK
The profile bracket extends mounting possibilities, which increases flexibility in terms of the placement of various equipment.
Details
Benefits
Resources
Accessories
Features
- Description: Profile bracket to extend mounting possibilities on our steel, compact enclosures frame providing an additional mounting surface. The bracket has two round (diameter 4.3 mm) and three square (10x14 mm) holes, alternated on a pitch of 25 mm allowing a flexible approach to the installation of accessories.
- Material: 2 mm zinc plated steel.
- Pack quantity: 2 pieces with mounting accessories.
Specifications
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.