, NSM2000
Hover to magnify image or click to enlarge
, NSM2000
nVent HOFFMAN PE-busbar. Prefitted with terminal clamps. Perfect for creating a PE bar within the enclosure. Can be cut to the desired length.
Details
Benefits
Resources
Features
- Description: PE-bar in 2000mm length with 133 prefitted terminals. Can be cut to the desired lenght for the enclosure.
- Dimensions: 2000 × 12 × 3 mm
- Material: CU.
- Includes: PE busbar, 133 screws/terminals (pre-fitted).
- Pack quantity: 1 pcs.
Specifications
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.