, UMF
Hover to magnify image or click to enlarge
, UMF
Modular components can be pre-mounted and the frame can be adjusted to the desired depth to hold large equipment, for example.
Details
Benefits
Resources
Accessories
Features
- Description: For easy mounting of DIN-rail components. The DIN-rails are adjustable in height.
- Material: Galvanized steel.
- Delivery: Vertical profiles, reinforced DIN-rails, supporting brackets and mounting accessories.
- Adjustable DIN rail frame for compact polyester wall mounted enclosures
- Modular components can be pre-mounted onto the chassis before being fitted into the enclosure
- The frame allows the components to be mounted and adjusted to the correct depth
- The frame allows panel builders to quickly install modular components or large equipment as the frame can be adjusted in depth
Specifications
| Finish | Galvanized |
| Material | Galvanized Steel |
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.