, LHC
Hover to magnify image or click to enlarge
, LHC
The locking inserts and cylinders can be mounted independently in the lift handle, which means many combinations can be created. This reduces the number of handles to be stocked.
Details
Benefits
Resources
Accessories
Features
- Description: Profile half cylinder locks. To be used in the lift handles LHC.
- Pack quantity: 1 piece.
Specifications
| Width in Inches | 0.91in |
| Height | 1.46in |
| Ширина мм | 23mm |
| Высота мм | 37mm |
| Глубина мм | 41mm |
| Color | Black Gray |
| Finish | Smooth Matte |
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.