, UHS
Hover to magnify image or click to enlarge
, UHS
A full cover plate with these hinges mounted can be fitted within the enclosure. Displays and indicators can be mounted while covering other components, and preventing unauthorized access.
Details
Benefits
Resources
Accessories
Features
- Description: To be used with a UFCP closed cover plate if a hinged inner door is required.
- Delivery: 2 pieces with mounting accessories.
- Additional information: Not compatible with reversible mounting position of UFCP.
- Hinges are to be mounted onto the plain full cover plate within compact polyester wall mounted enclosures
- The hinges convert the plain full cover plate, UFCP into an inner door creating an additional level to mount components
- Access to the components mounted on the mounting plate can be restricted allowing unauthorised personnel access to the control equipment mounted on the cover only
Specifications
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.