Опорная пластина, 750x750, изолированный


Опорная пластина, 750x750, изолированный
Catalog#: UMPP7575
This is an easy to machine mounting plate that will prevent undesired contact between electrical components and the enclosure.
Details
Benefits
Resources
CAD
Accessories
Дистрибьюторы в вашем регионе
Features
- Description: Insulated mounting plate for UDP/UDPT enclosures.
- Material: Hard paper 5 mm.
- Pack quantity: 1 piece.
- Fast machining and assembly of components without the risk of undesired contact of the electrical components and the enclosure
- Note: UMPP can be mounted in both directions.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Руководство по установке / Инструкция
CAD Generation
Ниже представлен список авторизованных дистрибьюторов, у которых в настоящее время есть этот товар в наличии:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.