разделител. пластина, 2000x600, с оцинковкой


разделител. пластина, 2000x600, с оцинковкой
Catalog#: SPD2006
This steel separation plate separates bayed enclosures while maintaining the IP rating, creating individual spaces for components to be mounted.
Details
Benefits
Resources
CAD
Video
Accessories
Дистрибьюторы в вашем регионе
Features
- Description: Separates two bayed MCS/MCD enclosures.
- Material: 1.5 mm zinc plated steel.
- Mounting requirements: IP 43 and TYPE 1 sealing can be obtained by using SPDG gasket. CCJ brackets are required to mount the SPD into the enclosures. To bay enclosures together, use CCM and CCI brackets. For EMI shielding the SPDEG gasket must be used.
- Pack quantity: 1 piece.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Руководство по установке / Инструкция
CAD Generation

Mandatory
Ниже представлен список авторизованных дистрибьюторов, у которых в настоящее время есть этот товар в наличии:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.