Опорная планка, 600
Hover to magnify image or click to enlarge
Опорная планка, 600
Catalog#: SFBP600
These support bars enable partial height swing frames to be mounted in wall mounted and floor standing steel enclosures, providing a strong fixation method.
Details
Benefits
Resources
CAD
Accessories
Дистрибьюторы в вашем регионе
Features
- Description: Enables partial height swing frames to be mounted in wall mounted, steel enclosures, and floor standing, combinable, steel enclosures. The swing frames can be mounted to allow both left and right hand opening.
- Material: 3 mm zinc plated steel.
- Pack quantity: 1 complete kit including mounting brackets for one swing frame.
- Mounting requirements: For wall mounted, steel enclosures, use in combination with the AVB profiles. For floor standing enclosures, it can be mounted directly to the enclosure frame or adjustable in depth, in steps of 25 mm, by means of the CLPK.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Руководство по установке / Инструкция
CAD Generation
Mandatory
Ниже представлен список авторизованных дистрибьюторов, у которых в настоящее время есть этот товар в наличии:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.