Syspend 180-Max Narrow Adapter, 1.14x4.92x3.27, Black, Aluminum
Hover to magnify image or click to enlarge
Syspend 180-Max Narrow Adapter, 1.14x4.92x3.27, Black, Aluminum
Catalog#: S1MA
Syspend 180-Max Narrow Adapter can be attached to the Flange Coupling and Flange Elbow Coupling to create a narrower connection to an enclosure. Specifically designed for use with the Syspend Aluminum HMI Enclosures that have 66mm of usable depth. Does not inhibit coupling functionality.
Details
Resources
CAD
Дистрибьюторы в вашем регионе
Features
- Gasket and mounting hardware are included
- Assembled Syspend 180 HMI Arm System has a max weight load of 180 lb. (81.6 kg)
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Руководство по установке / Инструкция
Сертификация регулирующего органа
CAD Generation
Ниже представлен список авторизованных дистрибьюторов, у которых в настоящее время есть этот товар в наличии:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.