Личинка замка треугольная 7 мм


Личинка замка треугольная 7 мм
Catalog#: LI526
A flexible solution that allows for many different lock options that limits access to the enclosure.
Details
Benefits
Resources
CAD
Accessories
Дистрибьюторы в вашем регионе
Features
- Description: Inserts to replace the standard double-bit 3 mm insert in the standard lock cover.
- Material: Zamak.
- Pack quantity: 1 piece.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
CAD Generation
Mandatory
Ниже представлен список авторизованных дистрибьюторов, у которых в настоящее время есть этот товар в наличии:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.