4-е пов. ролика,2-а с тормозом, 2400 Н на набор, подъем корпуса на 70 мм
Hover to magnify image or click to enlarge
4-е пов. ролика,2-а с тормозом, 2400 Н на набор, подъем корпуса на 70 мм
Catalog#: LCR471
These casters will make a fully equipped enclosure movable within a facility.
Details
Benefits
Resources
CAD
Accessories
Дистрибьюторы в вашем регионе
Features
- Description: For easy transportation of an (equipped) enclosure. Can be mounted directly to the enclosure's frame or underneath the plinths (PF/PV) with the provided mounting brackets. Raises the enclosure by 70 mm.
- Maximum load: 2800 N (Moving) or 5600 N (Static) per kit.
- Pack quantity: 4 pieces with mounting accessories.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Руководство по установке / Инструкция
Спецификация
CAD Generation
Ниже представлен список авторизованных дистрибьюторов, у которых в настоящее время есть этот товар в наличии:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.