Swivel Nipple Feed-Through Wireway, 2.00x2.00, Brushed, Stainless Steel 304


Swivel Nipple Feed-Through Wireway, 2.00x2.00, Brushed, Stainless Steel 304
Catalog#: F44WSCSS
Feed-Through Swivel Nipples are used for adjusting wireway to different angles. Regular type is used between adjacent wireway sections or fittings while the box entry type is used when entering an enclosure. Connects to other wireway sections and fittings and protects wires and cables in frequently hosed down, very wet or highly corrosive applications.
Details
Resources
CAD
Дистрибьюторы в вашем регионе
Features
- Feed-Through Swivel Nipples are used for adjusting wireway to different angles
- Regular type is used between adjacent wireway sections or fittings while the box entry type is used when entering an enclosure
- Connects to other wireway sections and fittings and protects wires and cables in frequently hosed down, very wet or highly corrosive applications
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Руководство по установке / Инструкция
Сертификация регулирующего органа
CAD Generation
Ниже представлен список авторизованных дистрибьюторов, у которых в настоящее время есть этот товар в наличии:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.