Стержень крепления кабеля, 800, с оцинковкой, устанавливается над нижней панелью
Hover to magnify image or click to enlarge
Стержень крепления кабеля, 800, с оцинковкой, устанавливается над нижней панелью
Catalog#: CAB800
This adjustable cable bar provides a safe way of securing cables inside the enclosure. External strains are avoided, protecting the installed equipment from damage.
Details
Benefits
Resources
CAD
Accessories
Related Accessories
Дистрибьюторы в вашем регионе
Features
- Description: Mounted above the bottom plates. Holds standard cable clamps CAC to secure incoming cables. Fully adjustable in depth. When EMC shielded earthing cables are connected to the support bar the Faraday effect will be kept intact for maximum EMI shielding.
- Material: 2 mm zinc plated steel.
- Pack quantity: 2 bars with mounting accessories.
- Mounting requirements: Add CAC clamps depending on diameter of the cable(s).
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Руководство по установке / Инструкция
CAD Generation
Mandatory
Ниже представлен список авторизованных дистрибьюторов, у которых в настоящее время есть этот товар в наличии:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.