, DW-WM
Hover to magnify image or click to enlarge
, DW-WM
This door wheel guarantees that the enclosure door will be closed properly if exposed to heavy loads and/or when the enclosure is installed on an uneven floor, which ensures that the ingress protection is maintained.
Details
Benefits
Resources
Video
Features
- Description: For easier closing and positioning of a heavily equipped door (cooling units, etc). Mounted directly to the door frame on the bottom of the door. Highly recommended when fitting loads from 28 kg on the enclosure door.
- Material: Zinc plated.
- Pack quantity: 2 pieces with mounting accessories
Specifications

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.