, DSTP
Hover to magnify image or click to enlarge
, DSTP
The door stop, that can be mounted easily on site, prevents the door from closing unexpectedly, which increases work safety.
Details
Benefits
Resources
Video
Features
- Description: To lock an open door in position. Mounted directly to the door frame and on the enclosure profile. Allows the enclosure door to be opened up to 110°.
- Pack quantity: 1 piece with mounting accessories.
Specifications
| Thickness | 2.5mm |
| Thickness | 14ga |
Руководство по установке / Инструкция

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.