180°, DHN


180°, DHN
These hinges make it possible to open doors 180°, even when enclosures are bayed together, which allows the maintenance staff or other personnel to gain full access.
Details
Benefits
Resources
Video
Accessories
Features
- Description: Adjustable door hinges which allows the door to open 180°. Machining is required.
- Material: Die-cast alloy.
- Finish: Structured black.
- Maximum load: 800 N (per kit).
- Pack quantity: 4 hinges with mounting accessories.
Specifications
Руководство по установке / Инструкция

Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.