, DCP-OG
Hover to magnify image or click to enlarge
, DCP-OG
Stainless steel 316L mounting profiles are used to fit accessories to the door frame for easy and secure mounting of cables, ducts, etc.
Details
Resources
Features
- Description: Horizontal profiles with 25 mm hole pattern. Fits directly onto the door frame. For easy mounting of light equipment by using CNT05 screws, hole pattern of 4.5 mm and 6.5 mm in diameter.
- Material: 2 mm zinc plated steel.
- Pack quantity: 20 bars with mounting accessories.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.