Universal Ground Rod Clamp, Rod to Conductor, Bronze


Universal Ground Rod Clamp, Rod to Conductor, Bronze
The nVent ERICO Universal acorn clamp line-up is a cost-effective and reliable way to connect ground rods to conductors throughout your grounding and bonding system. Suitable for both above ground and below grade installation, the clamp tightens the components together with tools that are available on every jobsite.
Now available in the most commonly requested universal size, you can carry less with you on the job and get more done.
When you're choosing your preferred connection method, make sure to reach out to our team with any technical questions or engineering needs.
Details
Application images
Resources
Features
- For use with copper-bonded ground rods
- Parts that are UL 467 Listed are suitable for direct burial in earth or concrete
Specifications
Брошюра
Руководство по установке / Инструкция
Certifications
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
CSA 46866
CSA C22.2 No. 0, CSA C22.2 No. 41
CSA-US 46866
ANSI/UL 467
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.