Side Receptor Disk
Details
Application images
Resources
CAD
Features
- Field replaceable lightning attachment receptors
- Resistant to environmental effects
- Performance tested beyond IEC® 61400-24
- Superior receptor product life performance
- Less than 12 °C (54 °F) temperature rise after strike of 225 kA
- Simple integrated installation
Specifications
Брошюра
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.