DT2 DIN Rail Surge Protection Class II, 1+1 Mode


DT2 DIN Rail Surge Protection Class II, 1+1 Mode
Details
Application images
Resources
Related Products
Features
- Compact, yet high surge rated pluggable design, using minimum DIN rail width
- External back-up fuse is not required up to 315 A (IEC only)
- Retaining clip ensures enhanced vibration and shock resistance performance
- Red/Green status indication and change-over contacts standard for remote monitoring
Specifications
Брошюра
Каталог
Руководство по установке / Инструкция
Спецификация
Certifications
cUR VZCA8.E325047
CSA C22.2 No. 269.4
CE, ERICO DT2 Series
English
EN 61643-11
UR VZCA2.E325047
ANSI/UL 1449
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.