Aircraft Grounding Receptacle with Bar Attachment Point
Hover to magnify image or click to enlarge
Aircraft Grounding Receptacle with Bar Attachment Point
Details
Resources
Features
- Castings for use in static grounding systems of refueling areas
- Suitable as a combination tie down and static ground point
- Easily connected to grounding system conductor and/or ground rods
- Designed for simple installation with flush paved surfaces
- Compatible with nVent ERICO Cadweld connections
Specifications
| Material | Phosphor Bronze |
Брошюра
Certifications
DoC ERICO Aircraft Grounding Receptacles
English
EN IEC 62561-1:2017
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.